Accessories Supercharge Test and Measurement Performance
Imagine you're a race car driver meticulously tuning your engine for peak performance. Every component, from tires to fuel injectors, must be optimized for the course ahead.
Think of your load cell as your high-precision test and measurement machine. Just like that race car, it excels with the right accessories.
Accessories are the performance additions for your force measurement setup. They expand its capabilities, improve accuracy, and adapt it to your testing needs.
While a top-of-the-line load cell delivers exceptional accuracy, accessories can unlock its hidden potential. They're the tuning bolts and aerodynamic upgrades that take your measurements from good to great.
Why Accessories Matter
Enhanced Reliability and Performance: Accessories like cables, adapters, and mounting plates ensure optimal signal transmission, proper load distribution, and longer equipment life.
Application Versatility: Adapters and specialized tools let you tackle diverse testing scenarios, from simple compression to complex pull forces.
Streamlined Testing: Calibration resistors, TEDS, and smart connectors save time and effort by simplifying calibration and data acquisition.
Interface, a leader in force measurement technology, understands the power of accessories. That's why they offer a comprehensive range of high-quality options meticulously crafted to complement their industry-leading load cells and torque transducers.
Interface Accessory Arsenal
Base Kits: The base is a flat surface, guaranteed to provide optimum support for the flexure. Use of the base, or a support surface with its equivalent flatness and stability, is required to ensure the exceptional performance of the Interface LowProfile® Series.
Cable Assemblies: Maintain pristine signal integrity for accurate readings every time. High-grade cables and connectors to ensure the maximum performance of force and torque systems. This includes standard and custom-length shielded cables for connecting transducers to instrumentation.
Calibration Adapters: Ensure precise load application for reliable calibration, always. Interface uses high-grade alloy and stainless steel, heat treatments, and quality machining practices to ensure our adapters improve and maintain transducer accuracy.
Clevises: Help to ensure performance, reliability, and durability.
Couplings: Couplings are a critical component to be used alongside torque transducer, ensuring the isolation of torque loads. A coupling is a mechanical element that connects two shafts to accurately transmit the power from the drive side to the driven side while absorbing the mounting error of misaligning the two shafts.
Jam Nuts: Secure connections for worry-free testing, no matter the force. Jam nuts are utilized to maintain a tight bond between the applications.
Load Buttons: Convert universal cells to compression-only for specific applications.
Mating Connectors: Guarantee seamless data transfer between cells and instruments.
Mounting Plates: Distribute the load evenly and simplify installation for worry-free testing.
RCAL Resistors: Verify calibration accuracy without applying actual forces, saving time and resources.
Rod End Bearings: Minimize alignment errors in tension setups for the most precise measurements.
Thread Adapters: Bridge the gap between different thread sizes for flexible connections and wider compatibility.
Transducer Electronic Data Sheet (TEDS): Enable "plug-and-play" functionality and meet industry standards for streamlined data acquisition.
Investing in Interface accessories is an investment in your testing efficiency, accuracy, and overall value. It's about unlocking the full potential of your load cell and taking your measurements to the next level.
Contact Interface today and discover the perfect accessories to optimize your force measurement game!
ADDITIONAL RESOURCES
Force Measurement Accessories 101
Interface Accessories Brochure
Understanding Cable Length And Temperature Effects
Interface Cable Assemblies 101
Interface Introduces New Torque Coupling Guide
Interface Sensor Mounting And Force Plates
Shunt Calibration Resistors 101
#InterfaceIQ #InterfaceAnswers #engineering #engineer #testinglab #ForceMeasurement #testing #metrology #testlab #loadcells #sensors #torquetransducers #designengineer #DidYouKnow #testingequipment #loadcell #accessories #TEDS #cables #calibration #lowprofile